DLPS073F March 2016 – May 2019 DLP5530-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | VALUE | UNIT | ||||
---|---|---|---|---|---|---|
M | Number of active columns | See Figure 13 | 1152 | micromirrors | ||
N | Number of active rows | See Figure 13 | 1152 | micromirrors | ||
ε | Micromirror (pixel) pitch - diagonal | See Figure 14 | 7.6 | µm | ||
P | Micromirror (pixel) pitch - horizontal and vertical | See Figure 14 | 10.8 | µm | ||
Micromirror active array width | P × M + P / 2; see Figure 13 | 12.447 | mm | |||
Micromirror active array height | (P × N) / 2 + P / 2; see Figure 13 | 6.226 | mm | |||
Micromirror active border | Pond of micromirrors (POM)(1) | 10 | micromirrors/side |