Refer to the PDF data sheet for device specific package drawings
Digital cluster, navigation, and infotainment windshield displays
The DLP5530S-Q1 automotive DMD, combined with the DLPC230S-Q1 DMD controller and TPS99000S-Q1 system management and illumination controller, provides the capability to achieve a high performance augmented reality HUD. The 2:1 aspect ratio supports very wide aspect ratio designs, and the 1.3-MP resolution enables retinal limited displays to be achieved in HUD applications. The DLP5530S-Q1 has more than 3 times the optical throughput of the preceding DLP3030-Q1 automotive DMD enabling wider field of view and larger driver eye box for enhanced user experience. This chipset, coupled with LEDs and an optical system, enables deep saturated colors of 125% NTSC, extremely high brightness of more than 15,000 cd/m2, high dynamic dimming ratio more than 5000:1, and high solar load tolerance. The DLP5530S-Q1 automotive DMD micromirror array is configured for bottom illumination which enables highly efficient and more compact optical engine designs. The S450 package has low thermal resistance to the DMD array to enable more efficient thermal solutions.
PART NUMBER | PACKAGE(1)(2) | BODY SIZE (NOM) |
---|---|---|
DLP5530S-Q1 | FYS (149) | 22.30 mm × 32.20 mm |