Table 7-1 DMD Image PerformancePARAMETER(1)(2) | MIN | NOM | MAX | UNIT |
---|
Dark Blemishes - Viewed on a linear blue 60 screen.(2) | | | 6 | |
Light Blemishes - Viewed on a linear gray 10 screen. | | | 6 | |
Bright Pixels - Viewed on a linear gray 10 screen.(3)(4) | | | 6 | micromirrors |
Dark Pixels - Viewed on a white screen.(4) | | | 6 | micromirrors |
(1) Blemish counts do not include
reflections or shadows of the same artifact. Any artifact that is not
specifically called out in this table is acceptable. Viewing distance must be
> 60 in. Screen size should be similar to application image size. All values
referenced are in linear gamma. Non-linear gamma curves may be running by
default, and it should be ensured with a TI applications engineer that the
equivalent linear gamma value as specified is used to judge artifacts.
(2) Linear gray 5 may be substituted
in monochrome applications.
(3) Limitation: Only from (row 517,
column 0) to (row 1151, column 1151), see
Figure 6-13.
(4) Minimum distance between
non-operational single pixels is 20 mirrors.