DLPS197A September 2020 – April 2021 DLP5533A-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
SUPPLY VOLTAGE | |||||
VDD | Supply voltage for LVCMOS core logic Supply voltage for LPSDR low speed interface |
–0.5 | 2.3 | V | |
VDDI | Supply voltage for SubLVDS receivers | –0.5 | 2.3 | V | |
VOFFSET | Supply voltage for HVCMOS and micromirror electrode | –0.5 | 8.75 | V | |
VBIAS | Supply voltage for micromirror electrode | –0.5 | 17 | V | |
VRESET | Supply voltage for micromirror electrode | –11 | 0.5 | V | |
| VDDI–VDD | | Supply voltage delta (absolute value) | 0.3 | V | ||
| VBIAS–VOFFSET | | Supply voltage delta (absolute value) | 8.75 | V | ||
| VBIAS–VRESET | | Supply voltage delta (absolute value) | 28 | V | ||
INPUT VOLTAGE | |||||
Input voltage for other inputs LPSDR | –0.5 | VDD + 0.5 | V | ||
Input voltage for other inputs SubLVDS | –0.5 | VDDI + 0.5 | V | ||
INPUT PINS | |||||
| VID | | SubLVDS input differential voltage (absolute value) | 810 | mV | ||
IID | SubLVDS input differential current | 10 | mA | ||
TEMPERATURE DIODE | |||||
ITEMP_DIODE | Max current source into temperature diode | 120 | μA | ||
ENVIRONMENTAL | |||||
ILLOVERFILL | Illumination overfill maximum heat load in area shown in Figure 6-1 | 37 | mW/mm2 | ||
TARRAY | Operating DMD array temperature | –40 | 105 | °C |