DLPS177A September 2019 – November 2019 DLP5534-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS(2) | MIN | TYP(10) | MAX | UNIT | |
---|---|---|---|---|---|---|
CURRENT | ||||||
IDD | Supply current: VDD(3)(4) | VDD = 1.95 V | 369 | mA | ||
VDD = 1.8 V | ||||||
IDDI | Supply current: VDDI(3)(4) | VDDI = 1.95 V | 62 | mA | ||
VDD = 1.8 V | ||||||
IOFFSET | Supply current: VOFFSET(5) | VOFFSET = 8.75 V | 16.1 | mA | ||
VOFFSET = 8.5 V | ||||||
IBIAS | Supply current: VBIAS(5) | VBIAS = 16.5 V | 1.3 | mA | ||
VBIAS = 16 V | ||||||
IRESET | Supply current: VRESET | VRESET = –10.5 V | –10.2 | mA | ||
VRESET = –10 V | ||||||
POWER(9) | ||||||
PDD | Supply power dissipation: VDD(3)(4) | VDD = 1.95 V | 720 | mW | ||
VDD = 1.8 V | ||||||
PDDI | Supply power dissipation: VDDI(3)(4) | VDDI = 1.95 V | 121 | mW | ||
VDD = 1.8 V | ||||||
POFFSET | Supply power dissipation: VOFFSET(5) | VOFFSET = 8.75 V | 141 | mW | ||
VOFFSET = 8.5 V | ||||||
PBIAS | Supply power dissipation: VBIAS(5) | VBIAS = 16.5 V | 22 | mW | ||
VBIAS = 16 V | ||||||
PRESET | Supply power dissipation: VRESET | VRESET = –10.5 V | 108 | mW | ||
VRESET = –10 V | ||||||
PTOTAL | Supply power dissipation: Total | 1110 | mW | |||
LPSDR INPUT(6) | ||||||
VIH(DC) | DC input high voltage(7) | 0.7 × VDD | VDD + 0.3 | V | ||
VIL(DC) | DC input low voltage(7) | –0.3 | 0.3 × VDD | V | ||
VIH(AC) | AC input high voltage(7) | 0.8 × VDD | VDD + 0.3 | V | ||
VIL(AC) | AC input low voltage | –0.3 | 0.2 × VDD | V | ||
∆VT | Hysteresis (VT+ – VT–) | See Figure 9 | 0.1 × VDD | 0.4 × VDD | V | |
IIL | Low–level input current | VDD = 1.95 V; VI = 0 V | –100 | nA | ||
IIH | High–level input current | VDD = 1.95 V; VI = 1.95 V | 300 | nA | ||
LPSDR OUTPUT(8) | ||||||
VOH | DC output high voltage | IOH = –2 mA | 0.8 × VDD | V | ||
VOL | DC output low voltage | IOL = 2 mA | 0.2 × VDD | V | ||
CAPACITANCE | ||||||
CIN | Input capacitance LPSDR | ƒ = 1 MHz | 10 | pF | ||
Input capacitance SubLVDS | ƒ = 1 MHz | 20 | ||||
COUT | Output capacitance | ƒ = 1 MHz | 10 | pF | ||
CRESET | Reset group capacitance | ƒ = 1 MHz; (1152 × 144) micromirrors | 350 | 400 | 450 | pF |
CTEMP | Temperature sense diode capacitance | ƒ = 1 MHz | 20 | pF |