DLPS095A November 2017 – February 2023 DLP650LE
PRODUCTION DATA
PARAMETER | MIN | NOM |
---|---|---|
Window material | Corning Eagle XG | |
Window Refractive Index at 546.1 nm | 1.5119 | |
Window Transmittance, minimum within the wavelength range 420–680 nm. Applies to all angles 0°–30° AOI. (1) (2) | 97% | |
Window Transmittance, average over the wavelength range 420–680 nm. Applies to all angles 30°–45° AOI. (1) (2) | 97% |