DLPS095A November 2017 – February 2023 DLP650LE
PRODUCTION DATA
The TI DLP® DLP650LE digital micromirror device (DMD) is a digitally controlled micro-electro-mechanical system (MEMS) spatial light modulator (SLM) that enables bright, affordable WXGA display solutions. The DLP650LE DMD—together with the DLPC4430 display controller, the DLPA100 power and motor driver, and the DLPA200 DMD micromirror driver—provides the capability to achieve high performance systems, and is a great fit for display applications that require 16:10 wide aspect ratio, high brightness, and system simplicity.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
DLP650LE | FYL (149) | 32.20 mm × 22.30 mm |