DLPS095A November 2017 – February 2023 DLP650LE
PRODUCTION DATA
Texas Instruments DLP® technology is a micro-electro-mechanical systems (MEMS) technology that modulates light using a digital micromirror device (DMD). The DMD is a spatial light modulator, which reflects incoming light from an illumination source to one of two directions, either towards the projection optics, or the collection optics. The large micromirror array size and ceramic package provides great thermal performance for bright display applications. Typical applications using the DLP650LE include smart lighting, education projectors, and business projectors. The following orderables have been replaced by the DLP650LE:
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
MECHANICAL ICD |
---|---|---|---|
DLP650LET |
FYL (149) |
32.20 mm × 22.30 mm |
2512372 |
1280-6434B |
FYL (149) |
32.20 mm × 22.30 mm |
2512372 |
1280-6438B |
FYL (149) |
32.20 mm × 22.30 mm |
2512372 |
1280-6439B |
FYL (149) |
32.20 mm × 22.30 mm |
2512372 |
1280-643AB |
FYL (149) |
32.20 mm × 22.30 mm |
2512372 |