Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DLP650TE
0.65-Inch 4K UHD Digital Micromirror Device
1 Features
- The 0.65-inch diagonal micromirror array
- 4K
UHD (3840
× 2160) display resolution
- 7.6µm micromirror pitch
- ±12° micromirror tilt (relative to a flat surface)
- Corner illumination
- High-speed serial interface (HSSI) input data bus
- Supports 4K UHD at
60Hz and full HD at 240Hz
- Laser-phosphor, LED,
RGB
laser,
and lamp operation supported by DLPC7540 display
controller, DLPA100 power
management,
and motor driver IC