The DLP651NE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright 1080p display systems. The DLP® Products 0.65-inch 1080p chipset is composed of the DMD, DLPC7530 display controller, and DLPA100 Power and motor driver. The compact physical size of the chipset provides a complete system solution that enables small form factor 1080p displays.
The DMD ecosystem includes established resources to help the user accelerate the design cycle, visit the DLP® Products third-party search tools to find approved optical module manufacturers and third party providers.
Visit Getting Started With TI DLP Display Technology to learn more about how to start designing with the DMD.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE |
---|---|---|
DLP651NE | FYP(149) | 32.2mm × 22.3mm |