DLPS210A March 2021 – May 2022 DLP651NE
PRODUCTION DATA
PIN | TYPE(1) | PIN DESCRIPTION | TRACE LENGTH (mm) | |
---|---|---|---|---|
NAME | PAD ID | |||
D_AP(0) | J1 | I | High-speed differential data pair lane A0 | 18.09088 |
D_AN(0) | H1 | I | High-speed differential data pair lane A0 | 18.0916 |
D_AP(1) | G1 | I | High-speed differential data pair lane A1 | 18.11696 |
D_AN(1) | F1 | I | High-speed differential data pair lane A1 | 18.11641 |
D_AP(2) | A3 | I | High-speed differential data pair lane A2 | 11.11822 |
D_AN(2) | A4 | I | High-speed differential data pair lane A2 | 11.11745 |
D_AP(3) | D2 | I | High-speed differential data pair lane A3 | 12.04461 |
D_AN(3) | C2 | I | High-speed differential data pair lane A3 | 12.04491 |
D_AP(4) | F2 | I | High-speed differential data pair lane A4 | 15.1345 |
D_AN(4) | E2 | I | High-speed differential data pair lane A4 | 15.13457 |
D_AP(5) | A5 | I | High-speed differential data pair lane A5 | 12.80888 |
D_AN(5) | A6 | I | High-speed differential data pair lane A5 | 12.80825 |
D_AP(6) | A7 | I | High-speed differential data pair lane A6 | 6.34763 |
D_AN(6) | A8 | I | High-speed differential data pair lane A6 | 6.34706 |
D_AP(7) | A9 | I | High-speed differential data pair lane A7 | 4.45653 |
D_AN(7) | A10 | I | High-speed differential data pair lane A7 | 4.45875 |
DCLK_AP | C1 | I | High-speed differential clock A | 15.08029 |
DCLK_AN | D1 | I | High-speed differential clock A | 15.07977 |
D_BP(0) | A11 | I | High-speed differential data pair lane B0 | 4.06642 |
D_BN(0) | A12 | I | High-speed differential data pair lane B0 | 4.06697 |
D_BP(1) | A13 | I | High-speed differential data pair lane B1 | 6.42676 |
D_BN(1) | A14 | I | High-speed differential data pair lane B1 | 6.42716 |
D_BP(2) | A15 | I | High-speed differential data pair lane B2 | 11.90485 |
D_BN(2) | A16 | I | High-speed differential data pair lane B2 | 11.90509 |
D_BP(3) | A18 | I | High-speed differential data pair lane B3 | 13.80223 |
D_BN(3) | A19 | I | High-speed differential data pair lane B3 | 13.80269 |
D_BP(4) | D19 | I | High-speed differential data pair lane B4 | 12.45294 |
D_BN(4) | C19 | I | High-speed differential data pair lane B4 | 12.45252 |
D_BP(5) | H20 | I | High-speed differential data pair lane B5 | 15.7909 |
D_BN(5) | J20 | I | High-speed differential data pair lane B5 | 15.79026 |
D_BP(6) | D20 | I | High-speed differential data pair lane B6 | 11.02899 |
D_BN(6) | E20 | I | High-speed differential data pair lane B6 | 11.02947 |
D_BP(7) | F20 | I | High-speed differential data pair lane B7 | 14.7517 |
D_BN(7) | G20 | I | High-speed differential data pair lane B7 | 14.75085 |
DCLK_BP | B17 | I | High-speed differential clock B | 9.17864 |
DCLK_BN | B18 | I | High-speed differential clock B | 9.17821 |
LS_WDATA_P | T10 | I | LVDS Data | 11.27905 |
LS_WDATA_N | R11 | I | LVDS Data | 6.76474 |
LS_CLK_P | R9 | I | LVDS CLK | 13.5461 |
LS_CLK_N | R10 | I | LVDS CLK | 12.56934 |
LS_RDATA_A_BISTA | T13 | O | LVCMOS Output | 3.12045 |
BIST_B | T12 | O | LVCMOS Output | 5.63628 |
AMUX_OUT | B20 | O | Analog Test Mux | 9.3849 |
DMUX_OUT | R14 | O | Digital Test Mux | 3.85333 |
DMD_DEN_ARSTZ | T11 | I | ARSTZ | 5.86593 |
TEMP_N | R8 | I | Temp Diode N | 14.63792 |
TEMP_P | R7 | I | Temp Diode P | 15.93219 |
VDD | B7, B13, C18, E3, H3, J2, K3, L2, L19, M1, M2, N3, N19, P2, P18, R3, R5, R12, R17, R19, T2, T4, T6, T8, T18 | P | Digital core supply voltage | Plane |
VDDA | B4, B9, B11, B16, C20, D3, E18, G2, G19 | P | HSSI supply voltage | Plane |
VRESET | B3, R1 | P | Supply voltage for negative bias of micromirror reset signal | Plane |
VBIAS | E1, P1 | P | Supply voltage for positive bias of micromirror reset signal | Plane |
VOFFSET | A20, B2, T1, T20 | P | Supply voltage for HVCMOS logic, stepped up logic level | Plane |
VSS | A17, B6, B10, B14, D18, F3, F19, J3, K2, K19, L1, L3, M3, N2, N18, N20, P3, P20, R2, R4, R6, R13, R20, T5, T7, T16, T17, T19 | G | Ground | Plane |
VSSA | B5, B8, B12, B15, B19, C3, E19, G3, H2, H19, K1, N1, P19, R18, T3, T9 | G | Ground | Plane |
N/C | R15,T14,T15,R16,H18,J18,G18,J19,F18,K20,K18,M19,L20,M18,L18,M20 | No connect |