DLPS210A March 2021 – May 2022 DLP651NE
PRODUCTION DATA
SYMBOL | PARAMETER | DESCRIPTION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
tDELAY1 | Delay requirement | from VOFFSET power up to VBIAS power up | 1 | 2 | ms | |
tDELAY2 | Delay requirement |
from VBIAS and VRESET powered on and stable to DMD_EN_ARSTZ going high | 20 | µs | ||
tDELAY3 | Delay requirement |
from VOFFSET, VBIAS and VRESET powered down to when VDD and VDDA can power down | 50 | µs |