DLPS163D April 2019 – December 2023 DLP660TE
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltages | ||||
VCC | Supply voltage for LVCMOS core logic(1) | –0.5 | 2.3 | V |
VCCI | Supply voltage for LVDS receivers(1) | –0.5 | 2.3 | V |
VOFFSET | Supply voltage for HVCMOS and micromirror electrode(1)(2) | –0.5 | 11 | V |
VBIAS | Supply voltage for micromirror electrode(1) | –0.5 | 19 | V |
VRESET | Supply voltage for micromirror electrode(1) | –15 | –0.3 | V |
|VCC – VCCI| | Supply voltage delta (absolute value)(3) | 0.3 | V | |
|VBIAS – VOFFSET| | Supply voltage delta (absolute value)(4) | 11 | V | |
|VBIAS – VRESET| | Supply voltage delta (absolute value)(5) | 34 | V | |
Input Voltages | ||||
Input voltage for all other LVCMOS input pins(1) | –0.5 | VCC + 0.5 | V | |
Input voltage for all other LVDS input pins(1)(5) | –0.5 | VCCI + 0.5 | V | |
|VID| | Input differential voltage (absolute value)(5) | 500 | mV | |
IID | Input differential current(6) | 6.25 | mA | |
Clocks | ||||
ƒCLOCK | Clock frequency for LVDS interface, DCLK_A | 400 | MHz | |
ƒCLOCK | Clock frequency for LVDS interface, DCLK_B | 400 | MHz | |
ƒCLOCK | Clock frequency for LVDS interface, DCLK_C | 400 | MHz | |
ƒCLOCK | Clock frequency for LVDS interface, DCLK_D | 400 | MHz | |
Environmental | ||||
TARRAY and TWINDOW | Temperature, operating(7) | 0 | 90 | °C |
Temperature, non-operating(7) | –40 | 90 | °C | |
|TDELTA| | Absolute Temperature delta between any point on the window edge and the ceramic test point TP1(8) | 30 | °C | |
TDP | Dew Point Temperature, operating and non-operating (noncondensing) | 81 | °C |