DLPS163D April 2019 – December 2023 DLP660TE
PRODUCTION DATA
The TI DLP® DLP660TE digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM) that enables bright, affordable full 4K UHD display solutions. When coupled to an appropriate optical system, DLP660TE DMD displays true 4K UHD resolution (8.3M pixels on screen) and is capable of delivering accurate, detailed images to a variety of surfaces. The DLP660TE DMD, together with the DLPC4420 display controller, the DLPA100 controller power and motor driver, provides the capability to achieve high performance systems and is a great fit for 4K UHD high brightness display applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DLP660TE | FYG (350) | 35 mm × 32 mm |