Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DLP670S 0.67 2716 × 1600 DMD
1 Features
- High resolution 2716
×
1600 array
- Designed for use with broadband visible light
(420
nm–700
nm)
- Window transmission 97% (single pass, through two window
surfaces)
- Micromirror reflectivity 88%
- Array diffraction efficiency 84% (@f/2.4)
- Array fill factor 93%
- Four
16-bit,
low voltage differential signaling (LVDS), double data rate (DDR) input-data
buses
- Driven by dual DLPC900 digital controllers
- Up to
9523-Hz
1-bit patterns/second
- Equivalent
to
41.3 gigabits/second pixel data rate in
a
prestored
pattern mode
- Up to
1190-Hz,
8-bit gray pattern rate (prestored patterns with illumination
modulation)
- Up to
247-Hz,
8-bit pattern rate (external video pattern input)
2 Applications
- Industrial
- 3D scanners for machine vision
- 3D touchless metrology and quality control
- 3D printing
- Medical
- Ophthalmology
- 3D scanners for limb and skin measurement
- Hyperspectral
scanning and imaging
- Displays
- 3D imaging microscopes
- Intelligent and adaptive lighting