Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DLP780NE
0.78-Inch 1080P Digital Micromirror Device
1 Features
- 0.78-inch diagonal
micromirror array
- Full
HD (1920 ×
1080) display resolution
- 9.0-µm micromirror pitch
- ±14.5° micromirror tilt
- Corner illumination
- 2xLVDS input data bus
- Supports Full
HD up to 120Hz
- LED, laser-phosphor, and RGB laser supported by DLPC4430
display controller, DLPA100 power management and motor driver IC