DLPS221C September 2021 – March 2024 DLP780TE
PRODUCTION DATA
The DMD is a 0.78-inch diagonal spatial light modulator which consists of an array of highly reflective aluminum micromirrors. The DMD is an electrical input, optical output micro-optical-electrical-mechanical system (MOEMS). The fast switching speed of the DMD micromirrors combined with advanced DLP image processing algorithms enables the micromirror array to display a full 3840 × 2160 pixel image at a 60Hz frame rate. The electrical interface is a low voltage differential signaling (LVDS) interface. The DMD consists of a two-dimensional array of 1-bit CMOS memory cells. The array is organized in a grid of M memory cell columns by N memory cell rows. Refer to the Section 6.2. The positive or negative deflection angle of the micromirrors can be individually controlled by changing the address voltage of underlying CMOS addressing circuitry and micromirror reset signals (MBRST).
The DLP 0.78-inch 4K UHD chipset is comprised of the DLP780TE DMD, two DLPC4420 display controllers, the DLPA300 micromirror driver and the DLPA100 power management and motor driver. For reliable operation, the DLP780TE DMD must always be used with the DLP display controller and the power and motor driver specified in the chipset.