DLPS246A October 2022 – March 2024 DLP781NE
PRODUCTION DATA
The DLP781NE DMD combined with DLPC4430 display controller and a power management device provides Full HD resolution for bright, colorful display applications. A typical display system using RGB laser illumination combines the DLP781NE DMD, DLPC4430 display controller, DLPA300 micromirror driver and DLPA100 PMIC and motor driver. Figure 7-1 shows a system block diagram for this configuration of the DLP 0.78-inch full HD chipset and additional system components needed. See Figure 7-2 for a block diagram showing the system components needed along with the laser phosphor illumination for the DLP 0.78-inch full HD chipset. The components include DLP781NE DMD, DLPC4430 display controller and DLPA100 PMIC and motor driver and a DLPA300 micromirror driver.