DLPS246A October 2022 – March 2024 DLP781NE
PRODUCTION DATA
The DLP781NE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright Full HD solid-state illuminated display systems. The TI DLP®0.78-inch full HD chipset contains the DMD, DLPC4430 display controller, DLPA300 micromirror driver, and DLPA100 power and motor driver. The compact physical size of the chipset provides a complete system that enables small form factor Full HD displays with solid-state illumination.
To help accelerate the design cycle, the DMD ecosystem includes established resources, which include production ready optical modules, optical module manufacturers, and design houses.
To learn more about how to start designing with the DMD, visit the Getting Started with TI DLP display technology page.
PART NUMBER(1) | PACKAGE | PACKAGE SIZE |
---|---|---|
DLP781NE | FYU(350) | 35.0mm × 32.2mm |