Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DLP801RE 0.8
WUXGA Digital Micromirror Device
1 Features
- 0.8-inch diagonal
micromirror array
- WUXGA (1920 ×
1200) display resolution
- 9.0-µm micromirror pitch
- ±14.5° micromirror tilt (relative to flat surface)
- Corner illumination
- Supports high optical power density for
high-brightness large venue displays
- Up to 40W/cm2 total optical power
density
- 2xLVDS input data bus
- Supports WUXGA up to 120
Hz
- Laser-phosphor, and RGB laser supported by DLPC4430
display controller,
DLPA100 power management and motor driver IC