The DLP801XE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright 4K+ solid-state illuminated display systems. The TI DLP®0.8-inch 4K+ chipset comprises the DMD, two DLPC4420 display controllers, DLPA300 micromirror driver, and DLPA100 power and motor driver. The compact physical size of the chipset provides a complete system that enables small form factor 4K+ displays with solid-state illumination.
To help accelerate the design cycle, the DMD ecosystem includes established resources, which include production ready optical modules, optical module manufacturers, and design houses.
To learn more about how to start designing with the DMD, visit the Getting Started with TI DLP display technology page.
PART NUMBER(1) | PACKAGE | PACKAGE SIZE (NOM) |
---|---|---|
DLP801XE | FYV (350) | 35.0 mm × 32.2 mm |
Changes from Revision A (March 2023) to Revision B (September 2023)
Changes from Revision * (October 2022) to Revision A (March 2023)