DLPS243B October 2022 – September 2023 DLP801XE
PRODUCTION DATA
The DLP801XE DMD combined with two DLPC4420 display controllers and a power management device provides 4K+ resolution for bright, colorful display applications. A typical display system using RGB laser illumination combines the DLP801XE DMD, two DLPC4420 display controllers, DLPA300 micromirror driver and DLPA100 PMIC and motor driver. Figure 8-1 shows a system block diagram for this configuration of the DLP 0.8-inch 4K+ chipset and additional system components needed. See Figure 8-2 for a block diagram showing the system components needed along with the laser phosphor illumination for the DLP 0.8-inch 4K+chipset. The components include DLP801XE DMD, two DLPC4420 display controllers and DLPA100 PMIC and motor driver and a DLPA300 micromirror driver.