DLPS036B September 2014 – October 2016 DLP9000
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
SUPPLY VOLTAGES | |||||
VCC | Supply voltage for LVCMOS core logic (2) | –0.5 | 4 | V | |
VCCI | Supply voltage for LVDS receivers (2) | –0.5 | 4 | V | |
VOFFSET | Supply voltage for HVCMOS and micromirror electrode (2) (3) | –0.5 | 9 | V | |
VBIAS | Supply voltage for micromirror electrode (2) | –0.5 | 17 | V | |
VRESET | Supply voltage for micromirror electrode (2) | –11 | 0.5 | V | |
| VCC – VCCI | | Supply voltage delta (absolute value) (4) | 0.3 | V | ||
| VBIAS – VOFFSET | | Supply voltage delta (absolute value) (5) | 8.75 | V | ||
INPUT VOLTAGES | |||||
Input voltage for all other LVCMOS input pins (2) | –0.5 | VCC + 0.3 | V | ||
Input voltage for all other LVDS input pins (2) (6) | –0.5 | VCCI + 0.3 | V | ||
| VID | | Input differential voltage (absolute value) (7) | 700 | mV | ||
IID | Input differential current (7) | 7 | mA | ||
CLOCKS | |||||
ƒclock | DLP9000 | Clock frequency for LVDS interface, DCLK_A | 440 | MHz | |
Clock frequency for LVDS interface, DCLK_B | 440 | ||||
Clock frequency for LVDS interface, DCLK_C | 440 | ||||
Clock frequency for LVDS interface, DCLK_D | 440 | ||||
DLP9000X | Clock frequency for LVDS interface, DCLK_A | 500 | |||
Clock frequency for LVDS interface, DCLK_B | 500 | ||||
Clock frequency for LVDS interface, DCLK_C | 500 | ||||
Clock frequency for LVDS interface, DCLK_D | 500 | ||||
ENVIRONMENTAL | |||||
TARRAY | Array temperature: operational (8) (9) | 0 | 90 | ºC | |
Array temperature: non–operational (9) | -40 | 90 | |||
TWINDOW | Window temperature: operational | 0 | 70 | ºC | |
Window temperature: non–operational | -40 | 90 | |||
|TDELTA| | Absolute termperature delta between the window test points and the ceramic test point TP1(10) | 10 | ºC | ||
RH | Relative Humidity, operating and non–operating | 95% |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
TDMD | DMD storage temperature | -40 | 80 | °C | |
RH | Relative Humidity, (non-condensing) | 95% |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins (1) | ±2000 | V |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
SUPPLY VOLTAGES (1) (2) | ||||||
VCC | DLP9000 | Supply voltage for LVCMOS core logic | 3.0 | 3.3 | 3.6 | V |
DLP9000X | Supply voltage for LVCMOS core logic | 3.3 | 3.45 | 3.6 | ||
VCCI | DLP9000 | Supply voltage for LVDS receivers | 3.0 | 3.3 | 3.6 | V |
DLP9000X | Supply voltage for LVDS receivers | 3.3 | 3.45 | 3.6 | ||
VOFFSET | Supply voltage for HVCMOS and micromirror electrodes (3) | 8.25 | 8.5 | 8.75 | V | |
VBIAS | Supply voltage for micromirror electrodes | 15.5 | 16 | 16.5 | V | |
VRESET | –9.5 | –10 | –10.5 | V | ||
|VCCI–VCC| | Supply voltage delta (absolute value) (4) | 0.3 | V | |||
|VBIAS–VOFFSET| | Supply voltage delta (absolute value) (5) | 8.75 | V | |||
LVCMOS PINS | ||||||
VIH | High level Input voltage (6) | 1.7 | 2.5 | VCC + 0.3 | V | |
VIL | Low level Input voltage (6) | – 0.3 | 0.7 | V | ||
IOH | High level output current at VOH = 2.4 V | –20 | mA | |||
IOL | Low level output current at VOL = 0.4 V | 15 | mA | |||
TPWRDNZ | PWRDNZ pulse width (7) | 10 | ns | |||
SCP INTERFACE | ||||||
ƒclock | SCP clock frequency (8) | 500 | kHz | |||
tSCP_SKEW | Time between valid SCPDI and rising edge of SCPCLK (17) | –800 | 800 | ns | ||
tSCP_DELAY | Time between valid SCPDO and rising edge of SCPCLK (17) | 700 | ns | |||
tSCP_BYTE_INTERVAL | Time between consecutive bytes | 1 | µs | |||
tSCP_NEG_ENZ | Time between falling edge of SCPENZ and the first rising edge of SCPCLK | 30 | ns | |||
tSCP_PW_ENZ | SCPENZ inactive pulse width (high level) | 1 | µs | |||
tSCP_OUT_EN | Time required for SCP output buffer to recover after SCPENZ (from tri-state) | 1.5 | ns | |||
ƒclock | SCP circuit clock oscillator frequency (9) | 9.6 | 11.1 | MHz | ||
LVDS INTERFACE | ||||||
ƒclock | DLP9000 | Clock frequency DCLK | 400 | MHz | ||
DLP9000X | Clock frequency DCLK (10) | 400 | 480 | |||
|VID| | Input differential voltage (absolute value) (18) | 100 | 400 | 600 | mV | |
VCM | Common mode (18) | 1200 | mV | |||
VLVDS | LVDS voltage (18) | 0 | 2000 | mV | ||
tLVDS_RSTZ | Time required for LVDS receivers to recover from PWRDNZ | 10 | ns | |||
ZIN | Internal differential termination resistance | 95 | 105 | Ω | ||
ZLINE | Line differential impedance (PWB/trace) | 90 | 100 | 110 | Ω | |
ENVIRONMENTAL (11) For Illumination Source Between 420 nm and 700 nm | ||||||
TARRAY | DLP9000 | Array temperature, Long–term operational (13) (12)(19) | 10 | 40 to 65 (14) | °C | |
Array temperature, Short–term operational (13) (12)(20) | 0 | 10 | ||||
DLP9000X | Array temperature, Long–term operational (13) (12)(19) | 10 | 40 (21) | |||
Array temperature, Short–term operational (13) (12)(20) | 0 | 10 | ||||
TWINDOW | DLP9000 | Window Temperature test points TP2 and TP3, Long-term operational(19) | 10 | 70 | °C | |
DLP9000X | Window Temperature test points TP2 and TP3, Long-term operational(19) | 10 | 40 | |||
|TDELTA| | Absolute Temperature delta between the window test points (TP2, TP3) and the ceramic test point TP1(15) | 10 | °C | |||
ILLVIS | Illumination | Thermally Limited (16) | mW/cm2 | |||
RH | Relative Humidity (non-condensing) | 95% | ||||
ENVIRONMENTAL (11) For Illumination Source Between 400 nm and 420 nm | ||||||
TARRAY | Array temperature, Long–term operational (13) (12)(19) | 20 | 30 | °C | ||
Array temperature, Short–term operational (13) (12)(20) | 0 | 20 | ||||
TWINDOW | Window Temperature test points TP2 and TP3, Long-term operational(19) | 30 | °C | |||
|TDELTA| | Absolute Temperature delta between the window test points (TP2, TP3) and the ceramic test point TP1(15) | 10 | °C | |||
ILLVIS | Illumination | 10 | W/cm2 | |||
RH | Relative Humidity (non-condensing) | 95% | ||||
ENVIRONMENTAL (11) For Illumination Source <400 nm and >700 nm | ||||||
TARRAY | DLP9000 | Array temperature, Long–term operational (13) (12)(19) | 10 | 40 to 65 (14) | °C | |
Array temperature, Short–term operational (13) (12)(20) | 0 | 10 | ||||
DLP9000X | Array temperature, Long–term operational (13) (12)(19) | 10 | 40 (21) | |||
Array temperature, Short–term operational (13) (12)(20) | 0 | 10 | ||||
TWINDOW | DLP9000 | Window Temperature test points TP2 and TP3, Long-term operational(19) | 10 | 70 | °C | |
DLP9000X | Window Temperature test points TP2 and TP3, Long-term operational(19) | 10 | 40 | |||
|TDELTA| | Absolute Temperature delta between the window test points (TP2, TP3) and the ceramic test point TP1(15) | 10 | °C | |||
ILLUV | Illumination, wavelength < 400 nm | 0.68 | mW/cm2 | |||
ILLIR | Illumination, wavelength > 700 nm | 10 | mW/cm2 | |||
RH | Relative Humidity (non-condensing) | 95% |
THERMAL METRIC (1) | DLP9000 | UNIT | ||
---|---|---|---|---|
FLS (CLGA) | ||||
355 PINS | ||||
RθJA | Thermal resistance, active area to test point 1 (TP1) (max) | 0.5 | °C/W |
PARAMETER | TEST CONDITIONS (1) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High-level output voltage | VCC = 3 V, IOH = –20 mA | 2.4 | V | ||
VOL | Low level output voltage | VCC = 3.6, IOL = 15 mA | 0.4 | V | ||
IIH | High–level input current (2) (3) | VCC = 3.6 V, VI = VCC | 250 | µA | ||
IlL | Low level input current | VCC = 3.6 V, VI = 0 | –250 | µA | ||
IOZ | High–impedance output current | VCC = 3.6 V | 10 | µA | ||
CURRENT | ||||||
ICC | Supply current (4) | DLP9000 VCC = 3.6 V, DCLK=400 MHz | 1600 | mA | ||
DLP9000X VCC = 3.6V, DCLK=480 MHz | 1850 | |||||
ICCI | DLP9000 VCCI = 3.6 V, DCLK=400 MHz | 985 | ||||
DLP9000X VCCI = 3.6, DCLK=480 MHz | 1100 | |||||
IOFFSET | Supply current (5) | VOFFSET = 8.75 V | 25 | mA | ||
IBIAS | VBIAS = 16.5 V | 14 | ||||
IRESET | Supply current | VRESET = –10.5 V | 11 | mA | ||
ITOTAL | DLP9000 Total Sum | 2634 | ||||
DLP9000X Total Sum | 3000 | |||||
POWER | ||||||
PCC | Supply power dissipation | DLP9000 VCC = 3.6 V | 5760 | mW | ||
DLP9000X VCC = 3.6 V | 6660 | |||||
PCCI | DLP9000 VCCI = 3.6 V | 3546 | mW | |||
DLP9000X VCCI = 3.6 V | 3960 | |||||
POFFSET | VOFFSET = 8.75 V | 219 | mW | |||
PBIAS | VBIAS = 16.5 V | 231 | mW | |||
PRESET | VRESET = –10.5 V | 115 | mW | |||
PTOTAL | Supply power dissipation (6) | DLP9000 Total Sum, DCLK = 400 MHz | 9871 | mW | ||
DLP9000X Total Sum, DCLK = 480 MHz | 11185 | |||||
CAPACITANCE | ||||||
CI | Input capacitance | ƒ = 1 MHz | 10 | pF | ||
CO | Output capacitance | ƒ = 1 MHz | 10 | pF | ||
Reset group capacitance MBRST(31:0) | ƒ = 1 MHz; 2560 × 50 micromirrors | 230 | 290 | pF |
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
SCP INTERFACE (2) | |||||||
tr | Rise time | 20% to 80% | 200 | ns | |||
tƒ | Fall time | 80% to 20% | 200 | ns | |||
LVDS INTERFACE (2) | |||||||
tr | Rise time | 20% to 80% | 100 | 400 | ps | ||
tƒ | Fall time | 80% to 20% | 100 | 400 | ps | ||
LVDS CLOCKS (3) | |||||||
tc | Cycle time | DLP9000 | DCLK_A, 50% to 50% | 2.5 | ns | ||
DCLK_B, 50% to 50% | 2.5 | ||||||
DCLK_C, 50% to 50% | 2.5 | ||||||
DCLK_D, 50% to 50% | 2.5 | ||||||
DLP9000X | DCLK_A, 50% to 50% | 2.083 | |||||
DCLK_B, 50% to 50% | 2.083 | ||||||
DCLK_C, 50% to 50% | 2.083 | ||||||
DCLK_D, 50% to 50% | 2.083 | ||||||
tw | Pulse duration | DLP9000 | DCLK_A, 50% to 50% | 1.19 | 1.25 | ns | |
DCLK_B, 50% to 50% | 1.19 | 1.25 | |||||
DCLK_C, 50% to 50% | 1.19 | 1.25 | |||||
DCLK_D, 50% to 50% | 1.19 | 1.25 | |||||
DLP9000X | DCLK_A, 50% to 50% | 1.031 | 1.042 | ||||
DCLK_B, 50% to 50% | 1.031 | 1.042 | |||||
DCLK_C, 50% to 50% | 1.031 | 1.042 | |||||
DCLK_D, 50% to 50% | 1.031 | 1.042 | |||||
LVDS INTERFACE (3) | |||||||
tsu | Setup time | D_A(15:0) before rising or falling edge of DCLK_A | 0.2 | ns | |||
D_B(15:0) before rising or falling edge of DCLK_B | 0.2 | ||||||
D_C(15:0) before rising or falling edge of DCLK_C | 0.2 | ||||||
D_D(15:0) before rising or falling edge of DCLK_D | 0.2 | ||||||
tsu | Setup time | SCTRL_A before rising or falling edge of DCLK_A | 0.2 | ns | |||
SCTRL_B before rising or falling edge of DCLK_B | 0.2 | ||||||
SCTRL_C before rising or falling edge of DCLK_C | 0.2 | ||||||
SCTRL_D before rising or falling edge of DCLK_D | 0.2 | ||||||
th | Hold time | DLP9000 | D_A(15:0) after rising or falling edge of DCLK_A | 0.5 | ns | ||
D_B(15:0) after rising or falling edge of DCLK_B | 0.5 | ||||||
D_C(15:0) after rising or falling edge of DCLK_C | 0.5 | ||||||
D_D(15:0) after rising or falling edge of DCLK_D | 0.5 | ||||||
DLP9000X | D_A(15:0) after rising or falling edge of DCLK_A | 0.4 | |||||
D_B(15:0) after rising or falling edge of DCLK_B | 0.4 | ||||||
D_C(15:0) after rising or falling edge of DCLK_C | 0.4 | ||||||
D_D(15:0) after rising or falling edge of DCLK_D | 0.4 | ||||||
th | Hold time | DLP9000 | SCTRL_A after rising or falling edge of DCLK_A | 0.5 | ns | ||
SCTRL_B after rising or falling edge of DCLK_B | 0.5 | ||||||
SCTRL_C after rising or falling edge of DCLK_C | 0.5 | ||||||
SCTRL_D after rising or falling edge of DCLK_D | 0.5 | ||||||
DLP9000X | SCTRL_A after rising or falling edge of DCLK_A | 0.4 | |||||
SCTRL_B after rising or falling edge of DCLK_B | 0.4 | ||||||
SCTRL_C after rising or falling edge of DCLK_C | 0.4 | ||||||
SCTRL_D after rising or falling edge of DCLK_D | 0.4 | ||||||
LVDS INTERFACE (3) | |||||||
tskew | Skew time | Channel B relative to Channel A | DLP9000 Channel A includes the following LVDS pairs: DCLK_AP and DCLK_AN SCTRL_AP and SCTRL_AN D_AP(15:0) and D_AN(15:0) |
–1.25 | 1.25 | ns | |
DLP9000 Channel B includes the following LVDS pairs: DCLK_BP and DCLK_BN SCTRL_BP and SCTRL_BN D_BP(15:0) and D_BN(15:0) |
|||||||
DLP9000X Channel A includes the following LVDS pairs: DCLK_AP and DCLK_AN SCTRL_AP and SCTRL_AN D_AP(15:0) and D_AN(15:0) |
-1.04 | 1.04 | ns | ||||
DLP9000X Channel B includes the following LVDS pairs: DCLK_BP and DCLK_BN SCTRL_BP and SCTRL_BN D_BP(15:0) and D_BN(15:0) |
|||||||
Channel D relative to Channel C | DLP9000 Channel C includes the following LVDS pairs: DCLK_CP and DCLK_CN SCTRL_CP and SCTRL_CN D_CP(15:0) and D_CN(15:0) |
–1.25 | 1.25 | ns | |||
DLP9000 Channel D includes the following LVDS pairs: DCLK_DP and DCLK_DN SCTRL_DP and SCTRL_DN D_DP(15:0) and D_DN(15:0) |
|||||||
DLP9000X Channel C includes the following LVDS pairs: DCLK_CP and DCLK_CN SCTRL_CP and SCTRL_CN D_CP(15:0) and D_CN(15:0) |
-1.04 | 1.04 | ns | ||||
DLP9000X Channel D includes the following LVDS pairs: DCLK_DP and DCLK_DN SCTRL_DP and SCTRL_DN D_DP(15:0) and D_DN(15:0) |
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
CI | Input capacitance | ƒ = 1 MHz | 10 | pF | |
CO | Output capacitance | ƒ = 1 MHz | 10 | pF | |
CIM | MBRST(31:0) input capacitance | f = 1 MHz. All inputs interconnected. | 230 | 290 | pF |
When the DLP9000 DMD is controlled by two DLPC900 controllers, these digital controllers offer four modes of operation.
In video mode, the video source is displayed on the DMD at the rate of the incoming video source.
In modes 2, 3, and 4, the pattern rates depend on the bit depth as shown in Table 1.
When the DLP9000X DMD is controlled by the DLPC910 controller, the digital controller offers streaming 1-bit binary patterns to the DMD at speeds greater than 61 Gigabits per second (Gbps). The patterns are streamed from a customer designed applications processor into the DLPC910 input LVDS data interface. Table 2 shows the pattern rates for the different DMD Reset Modes.
BIT DEPTH | VIDEO PATTERN MODE (Hz) | PRE-STORED or PATTERN ON-THE-FLY MODE (Hz) |
---|---|---|
1 | 2880 | 9523 |
2 | 1440 | 3289 |
3 | 960 | 2638 |
4 | 720 | 1364 |
5 | 480 | 823 |
6 | 480 | 672 |
7 | 360 | 500 |
8 | 247 | 247 |
RESET MODE(1) | MAX PIXEL DATA RATE (Gbps)(2) | MAX PATTERN RATE (Hz) (5) |
---|---|---|
Global | 53.42 | 13043(3) |
Single | 56.46 | 13783 (4) |
Dual | 59.89 | 14624 (4) |
Quad | 61.39 | 14989(4) |
PARAMETER | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
Maximum system mounting interface load to be applied to the: | Thermal interface area (See Figure 8) | 35 | lbs | |||
Electrical interface area | 300 | lbs | ||||
Datum A interface area (1) | 160 | lbs |
VALUE | UNIT | ||||
---|---|---|---|---|---|
M | Number of active columns | See Figure 9 | 2560 | micromirrors | |
N | Number of active rows | 1600 | micromirrors | ||
P | Micromirror (pixel) pitch | 7.56 | µm | ||
Micromirror active array width | M × P | 19.3536 | mm | ||
Micromirror active array height | N × P | 12.096 | mm | ||
Micromirror active border | Pond of micromirror (POM) (1) | 14 | micromirrors/ side | ||
Micromirror total area | P2 x M x N (converted to cm) | 2.341 | cm2 |
Refer to Optical Interface and System Image Quality for important information.
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
α | Micromirror tilt angle | DMD landed state (1) | 12 | ° | ||
β | Micromirror tilt angle tolerance (1) (2) (3) (4) (5) | –1 | 1 | ° | ||
Micromirror tilt direction (5) (6) | See Figure 11 | 44 | 45 | 46 | ° | |
Number of out-of-specification micromirrors (7) | Adjacent micromirrors | 0 | micromirrors | |||
Non-adjacent micromirrors | 10 | |||||
Micromirror crossover time (8) (9) | Typical performance | 2.5 | μs | |||
DMD efficiency within the wavelength range 400 nm to 420 nm (10) | 68% | |||||
DMD photopic efficiency within the wavelength range 420 nm to 700 nm (10) | 66% |
Optimizing system optical performance and image quality strongly relate to optical system design parameter trades. Although it is not possible to anticipate every conceivable application, projector image quality and optical performance is contingent on compliance to the optical system operating conditions described in a) through c) below:
NOTE
TI ASSUMES NO RESPONSIBILITY FOR IMAGE QUALITY ARTIFACTS OR DMD FAILURES CAUSED BY OPTICAL SYSTEM OPERATING CONDITIONS EXCEEDING LIMITS DESCRIBED ABOVE.
PARAMETER (1) | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Window material designation | Corning 7056 | ||||
Window refractive index | at wavelength 589 nm | 1.487 | |||
Window aperture | See (2) | ||||
Illumination overfill | Refer to Illumination Overfill | ||||
Window transmittance, single–pass through both surfaces and glass (3) | At wavelength 405 nm. Applies to 0° and 24° AOI only. | 95% | |||
Minimum within the wavelength range 420 nm to 680 nm. Applies to all angles 0° to 30° AOI. | 97% | ||||
Average over the wavelength range 420 nm to 680 nm. Applies to all angles 30° to 45° AOI. | 97% |
The DMD is a component of one or more DLP® chipsets. Reliable function and operation of the DMD requires that it be used in conjunction with the other components of the applicable DLP chipset, including those components that contain or implement TI DMD control technology. TI DMD control technology is the TI technology and devices for operating or controlling a DMD.