DLPA100 is a dedicated power management and motor control driver device for the DLP® 4K UHD TRP display chipset. The DLPA100, together with the DLP660TE digital micromirror device and DLPC4422 display controller, comprise the chipset. This solution is a great fit for display systems that require high resolution, high brightness and system simplicity. To ensure reliable operation, the DLP660TE DMD and the DLPC4422 display controller must always be used with the DLPA100 power management and motor driver device.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DLPA100 | PT (48) | 0.276 mm × 0.276 mm |