DLPS047B September 2014 – October 2015 DLPA2005
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage at VINL, VINA, VINR, VINC | –0.3 | 7 | V | ||
Ground pins to system ground | –0.3 | 0.3 | V | ||
Voltage at SWN | –18 | 7 | V | ||
Voltage at SWP, VBIAS | –0.3 | 20 | V | ||
Voltage at VOFS | –0.3 | 12 | V | ||
Voltage at V6V, VLED, L1, L2, SWC, SW4, SW5, SW6, INTZ, PROJ_ON | –0.3 | 7 | V | ||
Voltage at all pins, unless noted otherwise | –0.3 | 3.6 | V | ||
Source current RESETZ, CMP_OUT | 1 | mA | |||
Source current SPI_DOUT | 5.5 | mA | |||
Sink current RESETZ, CMP_OUT | 1 | mA | |||
Sink current SPI_DOUT, INTZ | 5.5 | mA | |||
Peak output current | Internally limited | ||||
Continuous total power dissipation | Internally limited by thermal shutdown | ||||
TJ | Operating junction temperature | –30 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage at VINL, VINA, VINR, VINC, | Full functional and parametric performance | 2.7 | 3.6 | 6 | V |
Extended operating range, limited parametric performance | 2.3 | 3.6 | 6 | ||
Voltage at VSPI | 1.65 | 1.8 | 3.6 | V | |
Operational ambient temperature | –10 | 85 | °C | ||
Operational junction temperature | –10 | 120 | °C |
THERMAL METRIC(1) | DLPA2005 | UNIT | |
---|---|---|---|
RSL (48 PINS) | |||
RθJA | Junction-to-ambient thermal resistance(2) | 27.9 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLIES | |||||||
INPUT VOLTAGE | |||||||
VIN | Input voltage range | VINA, VINR, VINL, VINC | 2.7 | 3.6 | 6 | V | |
Extended input voltage range(1) | 2.3 | 3.6 | 6 | ||||
VLOW_BAT | Low-battery warning threshold | VINA falling | 3 | V | |||
Hysteresis | VINA rising | 100 | mV | ||||
Vhys(UVLO) | Undervoltage lockout threshold | VINA falling (through 5-bit trim function) | 2.3 | 4.5 | V | ||
Hysteresis | VINA rising | 100 | mV | ||||
VSTARTUP | Startup voltage | VBIAS, VOFS, VRST; loaded with 2 mA | 2.5 | V | |||
INPUT CURRENT | |||||||
IQ | ACTIVE mode | Motor current excluded | 15 | mA | |||
ISTD | STANDBY mode | 900 | µA | ||||
IIDLE | IDLE mode | 10 | µA | ||||
INTERNAL SUPPLIES | |||||||
VV6V | Internal supply, analog | 6.25 | V | ||||
CLDO_V6V | Filter capacitor for V6V LDO | 100 | nF | ||||
VV2V5 | Internal supply, logic | 2.5 | V | ||||
CLDO_V2V5 | Filter capacitor for V2V5 LDO | 2.2 | µF | ||||
DMD REGULATOR | |||||||
RDS(ON) | MOSFET ON-resistance | Switch E (from VINR to SWN) | 1000 | mΩ | |||
Switch F (from SWP to PGNDR) | 320 | ||||||
VFW | Forward voltage drop | Switch G(2) (from SWP to VBIAS[2]) VINR = 5 V, VSWP = 2 V, IF = 100 mA |
1.3 | V | |||
Switch H (from SWP to VOFS) VINR = 5 V, VSWP = 2 V, IF = 100 mA |
1.3 | ||||||
tDIS | Rail discharge time | VIN = 2.9 V; COUT = 110 nF | 40 | µs | |||
tPG | Power-good timeout | Not tested in production | 6 | ms | |||
ILIMIT | Switch current limit | 312 | mA | ||||
L | Inductor value | 10 | µH | ||||
VOFS REGULATOR | |||||||
VOFS | Output voltage | 10 | V | ||||
DC output voltage accuracy | IOUT = 2 mA | –2% | 2% | ||||
DC load regulation | VIN = 3.6 V, IOUT = 0 to 2 mA | –19 | V/A | ||||
DC line regulation | VINA, VINL, VINR, VINC 2.7 to 6 V, IOUT = 2 mA | 35 | mV/V | ||||
VRIPPLE | Output ripple | VIN = 3.6 V, IOUT = 2 mA, COUT = 440 nF(3) | 375 | mVpp | |||
IOUT | Output current | 0 | 3 | mA | |||
PG | Power-good threshold (fraction of nominal output voltage) |
VOFS rising | 86% | ||||
VOFS falling | 66% | ||||||
RDIS | Output discharge resistor | Active when rail is disabled | 100 | Ω | |||
COUT | Output capacitor | Recommended value (output capacitors for VOFS / VBIAS must be equal) | 110 | 220 | nF | ||
tDISCHARGE < 40 µs at 2.9 V | 100 | 110 | nF | ||||
VBIAS REGULATOR | |||||||
VBIAS | Output voltage | 18 | V | ||||
DC output voltage accuracy | IOUT = 2 mA | –2% | 2% | ||||
DC Load regulation | VIN = 3.6 V, IOUT = 0 to 2 mA | –14 | V/A | ||||
DC Line regulation | VINA, VINL, VINR, VINC 2.7 to 6 V, IOUT = 2 mA | 18 | mV/V | ||||
VRIPPLE | Output ripple | VIN = 3.6 V, IOUT = 2 mA, COUT = 440 nF (see (3)) | 375 | mVpp | |||
IOUT | Output current | 0 | 4 | mA | |||
PG | Power-good threshold (fraction of nominal output voltage) |
VBIAS rising | 86% | ||||
VBIAS falling | 66% | ||||||
RDIS | Output discharge resistor | Active when rail is disabled | 100 | Ω | |||
COUT | Output capacitor | Recommended value (output capacitors for VOFS / VBIAS must be equal) | 110 | 220 | nF | ||
tDISCHARGE < 40 µs at 2.9 V | 100 | 110 | |||||
VRST REGULATOR | |||||||
VRST | Output voltage | –14 | V | ||||
DC output voltage accuracy | IOUT = 2 mA | –3% | 3% | ||||
DC load regulation | VIN = 3.6 V, IOUT = 0 to 2 mA | 13 | V/A | ||||
DC line regulation | VINA, VINL, VINR, VINC 2.7 to 6 V, IOUT = 2 mA | –21 | mV/V | ||||
VRIPPLE | Output ripple | VIN = 3.6 V, IOUT = 2 mA, COUT = 440 nF (see (3)) | 375 | mVpp | |||
VREF_VRST | Reference voltage | 500 | mV | ||||
IOUT | Output current | 0 | 4 | mA | |||
PG | Power-good threshold (fraction of nominal output voltage) | VRST rising | 90% | ||||
VRST falling | 90% | ||||||
RDIS | Output discharge resistor | Active when rail is disabled | ±150 | Ω | |||
COUT | Output capacitor | 110 | 220 | nF | |||
tDISCHARGE < 70 µs at VBAT ≥ 2.7 V | 100 | 110 | |||||
LED DRIVER | |||||||
VLED BUCK-BOOST | |||||||
VLED | Output voltage range | 1.2 | 5.4 | V | |||
Default output voltage | SW4, SW5, SW6 in OPEN position | 3.5 | |||||
VOVP | Output overvoltage protection | Clamps buck-boost output | 5.5 | 7 | V | ||
VLED_OVP | Fault detection threshold | Triggers VLED_OVP interrupt | 5.4 | V | |||
ISW | Switch current limit | 3.5 | 4.0 | 4.5 | A | ||
RDS(ON) | MOSFET ON-resistance | Switch A (from VINL to L1) | 50 | mΩ | |||
Switch B (from L1 to PGNDL) | 50 | ||||||
Switch C (from L2 to PGNDL) | 50 | ||||||
Switch D (from L2 to VLED) | 50 | ||||||
fSW | Switching frequency | 2.25 | MHz | ||||
COUT | Output capacitance | 2 × 22 | µF | ||||
RGB STROBE CONTROLLER SWITCHES | |||||||
RDS(ON) | Drain-source ON-resistance | SW4, SW5, SW6 | 30 | 75 | mΩ | ||
ILEAK | OFF-state leakage current | VDS = 5 V | 1 | µA | |||
LED CURRENT CONTROL | |||||||
Vƒ | LED forward voltage | 4.55 | V | ||||
ILED | LED Currents | VIN ≥4.50 V, VLED ≤4.8 V; (closed loop operation) Covers USB power and 5 V AC adapter Current at max. code 0x3CBh for SWx_IDAC[9:0] RLIM =39mΩ, 0.1%, TA ≤45°C (see register settings) |
2200 | 2400 | 2600 | mA | |
VIN ≥ 2.7 V, VLED ≤4.8 V, (closed loop operation) Covers single cell Li-ion battery with high current loading Current at max. code 0x20Eh for SWx_IDAC[9:0] RLIM = 39 mΩ, 0.1%, TA=25 C (see register settings) |
1300 | ||||||
DC current accuracy, SW4, 5, 6 | RLIM = 39 mΩ | ±100 | mA | ||||
Transient LED current limit range | ILIM[3:0] = 0000 | at RLIM = 39 mΩ | 333 | mA | |||
ILIM[3:0] = 1111 | 3846 | ||||||
trise | Current rise time | ILED from 5% to 95%, ILED = 300 mA, Transient current limit disabled Not tested in production |
50 | µs | |||
1.1-V REGULATOR | |||||||
VCORE (BUCK) | |||||||
VIN | Input voltage | 2.3 | 6 | V | |||
VOUT | Nominal fixed output voltage | 1.1 | V | ||||
DC output voltage accuracy | 0 mA ≤ IOUT ≤ 600 mA at VIN > 2.5 V VOUT = 1.1 V |
–1.5% | 1.5% | ||||
d | Maximum duty cycle | 100% | |||||
RDS(ON) | Low-side MOSFET on-resistance | VIN = 3.6 V, TJ = 27ºC | 185 | 380 | mΩ | ||
High-side MOSFET on-resistance | 240 | 480 | mΩ | ||||
IOUT | Output current | VIN > 2.3 V | 300 | 600 | mA | ||
ILIMIT | Switch current limit | 1 | A | ||||
tSS | Soft-start time | Time to ramp from 10% to 90% of VOUT, VIN = 3.6 V | 250 | µs | |||
COUT | Output capacitance | 10 | µF | ||||
L | Nominal Inductance | 2.2 | µH | ||||
LOAD SWITCH | |||||||
VIN | Input voltage range | LS_IN | 1.8 | 3.6 | V | ||
RDS(ON) | P-channel MOSFET on-resistance | VIN = 1.8 V, over full temperature range | 340 | 385 | mΩ | ||
COUT | Output capacitor | Ceramic | 4.7 | 10 | 12 | µF | |
ESR of output capacitor | Ceramic | 5 | 20 | 500 | mΩ | ||
MEASUREMENT SYSTEM (AFE) | |||||||
G | Amplifier gain (PGA) | AFE_GAIN[1:0] = 01 | 1.0 | V/V | |||
AFE_GAIN[1:0] = 10 | 9.5 | ||||||
AFE_GAIN[1:0] = 11 | 18 | ||||||
VOFS | Input referred offset voltage | PGA, AFE_CAL_DIS = 1 Not tested in production |
–1 | 1 | mV | ||
Comparator Not tested in production |
–1.5 | 1.5 | |||||
tsettle | Settling time | To 1% of final value (not tested in production) | 15 | µs | |||
To 0.1% of final value (not tested in production) | 52 | ||||||
ƒsample | Sampling rate | Not tested in production | 19 | kHz | |||
LOGIC LEVELS AND TIMING CHARACTERISTICS | |||||||
VOL | Output low-level | IO = 0.5-mA sink current (RESETZ, CMP_OUT) |
0 | 0.3 | V | ||
IO = 5-mA sink current (SPI_DOUT, INTZ) |
0 | 0.3 × VSPI | |||||
VOH | Output high-level | IO = 0.5-mA source current (RESETZ, CMP_OUT) |
1.3 | 2.5 | V | ||
IO = 5-mA source current (SPI_DOUT) |
0.7 × VSPI | VSPI | |||||
VIL | Input low-level | PROJ_ON, LED_SEL0, LED_SEL1 | 0 | 0.4 | V | ||
SPI_CSZ, SPI_CLK, SPI_DIN | 0 | 0.3 × VSPI | |||||
VIH | Input high-level | PROJ_ON, LED_SEL0, LED_SEL1 | 1.2 | V | |||
SPI_CSZ, SPI_CLK, SPI_DIN | 0.7 × VSPI | VSPI | |||||
IBIAS | Input bias current | VIO = 3.3 V, any input pin | 0.5 | µA | |||
tDEGLITCH | Deglitch time | PROJ_ON, (not tested in production) | 1 | ms | |||
LED_SEL0, LED_SEL1 pins (not tested in production) | 300 | ns | |||||
INTERNAL OSCILLATOR | |||||||
ƒOSC | Oscillator frequency | 9 | MHz | ||||
Frequency accuracy | TA = –30 to 85°C | –10% | 10% | ||||
THERMAL SHUTDOWN | |||||||
TWARN | Thermal warning (HOT threshold) | 120 | °C | ||||
Hysteresis | 10 | ||||||
TSHTDWN | Thermal shutdown (TSD threshold) | 150 | °C | ||||
Hysteresis | 15 |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
ƒCLK | Serial clock frequency | 0 | 36 | MHz | |
tCLKL | Pulse width low, SPI_CLK, 50% level | 10 | ns | ||
tCLKH | Pulse width high, SPI_CLK, 50% level | 10 | ns | ||
tt | Transition time, 20% to 80% level, all signals | 0.2 | 4 | ns | |
tCSCR | SPI_CSZ falling to SPI_CLK rising, 50% level | 8 | ns | ||
tCFCS | SPI_CLK falling to SPI_CSZ rising, 50% level | 1 | ns | ||
tCDS | SPI_DIN data setup time, 50% level | 7 | ns | ||
tCDH | SPI_DIN data hold time, 50% level | 6 | ns | ||
tiS | SPI_DOUT data setup time(1)), 50% level | 10 | ns | ||
tiH | SPI_DOUT data hold time(1), 50% level | 0 | ns | ||
tCFDO | SPI_CLK falling to SPI_DOUT data valid, 50% level | 13 | ns | ||
tCSZ | SPI_CSZ rising to SPI_DOUT HiZ | 6 | ns |
The maximum output current of the buck-boost is a function of input voltage (VIN), and output voltage (VLED). The relationship between VIN, VLED, and MAX ILED is shown in Figure 2. Please note that VLED is the output of the buck-boost regulator, which includes the voltage drop across the sense resistor RLIM (39 mOhms typical), internal strobe control switch (75 mΩ max), and the forward voltage of the LED. For example, to drive 2.4 A of current through a LED with Vƒ = 4.8 V using the DLPA2005, the minimum input voltage needs to be 4.5 V.
2.3 V < VLED < 4.8 V | ||
NOTE
Measured on a typical unit. VLED is the output of the buck-boost regulator and includes the voltage drop across the sense resistor, internal strobe control switch, and the forward voltage of the LED.