DLPS227A october 2021 – june 2023 DLPA300
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
POWER | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
IP12V1 | P12V supply current(1) | Global shadow at 50 kHz, OUT load = 39 Ω and 410 pF, V5REG = 30 mA, VBIAS = 21 V at 5 mA, VOFFSET = 10V at 30 mA | 200 | mA | ||
IP12V2 | Outputs disabled and no external loads, VBIAS = 21 V, VOFFSET = 4.5 V | 22 | mA | |||
TJTSDR | Thermal shutdown temperature | With device temperature rising | 145 | 160 | 175 | °C |
Hysteresis | 5 | 10 | 15 | °C | ||
Delta between thermal shutdown and thermal warning | 5 | 10 | 15 | °C | ||
TJTWR | Thermal warning temperature | With device temperature rising | 125 | 140 | 155 | °C |
Hysteresis | 5 | 10 | 15 | °C |