DLPS227A october 2021 – june 2023 DLPA300
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The 5-V linear regulator supplies the 5-V needed for the internal logic of the DLPA300 micromirror driver. It can also provide 5-V, up to 30 mA, for external peripherals.
Figure 7-1 shows the block diagram of this module. The input decoupling capacitors are shared with other internal DLPA300 modules. See Section 8.2.2.1 for recommended component values.