DLPS280 October 2024 DLPA3082
PRODUCTION DATA
The DLPA3082 is a highly integrated power management IC optimized for DLP Pico Projector systems. The device targets accessory applications up to several hundreds of lumen.Section 6.2 shows a typical DLP Pico Projector implementation using the DLPA3082.
Part of the projector is the projector module, which is an optimized combination of components consisting of, for instance, DLPA3082, DMD, DLPC chip, memory, and optional sensors and fan. The frontend chip controls the projector module. More information about the system and projector module configuration can be found in a separate application note.
Within the DLPA3082, several blocks are distinguished. The blocks are listed below and subsequently discussed in detail: