DLPS240A June 2024 – August 2024 DLPA3085
PRODUCTION DATA
The illumination block is continuously monitored for system failures to prevent damage to the DLPA3085 and LEDs. Several possible failures are monitored such as a broken control loop and a too high or too low output voltage VLED. The overall illumination fault bit is in Main Status register (0x0C) (ILLUM_FAULT). If any of the below failures occur, the ILLUM_FAULT bit may be set high:
Where, PG = Power Good and OV = Overvoltage