DLPS240A June 2024 – August 2024 DLPA3085
PRODUCTION DATA
The DLPA3085 is a highly integrated power management IC optimized for DLP Pico Projector systems. It targets accessory applications up to several hundreds of lumen and is designed to support a wide variety of high-current LEDs. Section 6.2 shows a typical DLP Pico Projector implementation using the DLPA3085.
Part of the projector is the projector module, which is an optimized combination of components consisting of, for instance, DLPA3085, LEDs, DMD, DLPC chip, memory, and optional sensors and fans. The front-end chip controls the projector module. More information about the system and projector module configuration can be found in a separate application note.
Within the DLPA3085, several blocks can be distinguished. The blocks are listed below and subsequently discussed in detail: