DLPS240A June 2024 – August 2024 DLPA3085
PRODUCTION DATA
The DLPA3085 contains one general purpose buck converter and a supporting LDO (LDO_BUCKS). The programmable 8-bit buck converter can generate a voltage between 1V and 5V and have an output current limit of 3A. General purpose buck2 (PWR6) is currently supported. One buck converter and the LDO_BUCKS are depicted in Figure 6-15.
The two DMD/DLPC buck converters discussed earlier in Section 6.3.4 have the same architecture as the buck converter and can be configured in the same way.