DLPS240A June 2024 – August 2024 DLPA3085
PRODUCTION DATA
Figure 6-16 shows an overview of the efficiency of the buck converter for an input voltage of 12V. The efficiency is shown for several output voltage levels where the load current is swept.
Figure 6-17 depicts the buck converter efficiency versus input voltage (VIN) for a load current (IOUT) of 1A for various output voltage levels (VOUT).