THERMAL METRIC(1) |
DLPA3085 |
UNIT |
PFD (HTQFP) |
100 PINS |
RθJA |
Junction-to-ambient
thermal resistance(2) |
7.0 |
°C/W |
RθJC(top) |
Junction-to-case (top)
thermal resistance(3) |
0.7 |
°C/W |
RθJB |
Junction-to-board
thermal resistance |
N/A |
°C/W |
ψJT |
Junction-to-top
characterization parameter(4) |
0.6 |
°C/W |
ψJB |
Junction-to-board
characterization parameter(5) |
3.4 |
°C/W |
RθJC(bot) |
Junction-to-case
(bottom) thermal resistance |
N/A |
°C/W |
(1) For more information about
traditional and new thermal metrics, see the
Semiconductor and IC Package Thermal
Metrics application report.
(2) The junction-to-ambient thermal
resistance under natural convection is obtained in
a simulation on a JEDEC-standard, high-K board,
but since the device is intended to be cooled with
a heatsink from the top case of the package, the
simulation includes a fan and heatsink attached to
the DLPA3085. The heatsink is a 22mm × 22mm × 12mm
aluminum pin fin heatsink with a 12mm × 12mm × 3mm
stud. The base thickness is 2mm and the pin
diameter is 1.5 mm with an array of 6 × 6 pins.
The heatsink is attached to the DLPA3085 with
100μm thick thermal grease with 3 W/m-K thermal
conductivity. The fan is 20 × 20 × 8mm with 1.6cfm
open volume flow rate and 0.22-inch water pressure
at stagnation.
(3) The junction-to-case (top) thermal
resistance is obtained by simulating a cold plate
test on the package top. No specific JEDEC
standard test exists, but a close description can
be found in the ANSI SEMI standard G30-88.
(4) The junction-to-top characterization
parameter, ψJT, estimates the junction
temperature of a device in a real system and is
extracted from the simulation data for obtaining
RθJA, using a procedure described in
JESD51-2a (sections 6 and 7), but modified to
include the fan and heatsink described in note
2.
(5) The junction-to-board characterization
parameter, ψJB, estimates the junction
temperature of a device in a real system and is
extracted from the simulation data for obtaining
RθJA, using a procedure described in
JESD51-2a (sections 6 and 7), but modified to
include the fan and heatsink described in note
2.