DLPS240A June 2024 – August 2024 DLPA3085
PRODUCTION DATA
This regulator is dedicated to the DMD supplies block and provides an analog supply voltage of 5.5V to the internal circuitry. Use a 1µF capacitor in parallel with a 10µF capacitor on the input and a 10µF capacitor on the output of the LDO. Make the voltage rating of the capacitor equal or greater than two times the applied voltage across the capacitor in the application.