DLPS240A June 2024 – August 2024 DLPA3085
PRODUCTION DATA
This block contains all the supplies needed for the DMD and DLPC (Figure 6-12). The block comprises:
The DMD supplies block is designed to work with the DMD and the related DLPC. The DMD has its own set of supply voltage requirements. In addition to the three high voltages, two supplies are needed for the DMD and the related DLPC (DLPC84xx-family for instance). Two buck converters make up these supplies.