DLPS240A June 2024 – August 2024 DLPA3085
PRODUCTION DATA
Figure 6-10 shows an overview of the efficiency of the illumination driver plus power FETs for an input voltage of 12V. The external components (Figure 6-4): high-side FET (L) CDS17506Q5A, low-side FET (M) CDS17501Q5A, LOUT = 2 × 2.2µH parallel, COUT = 88µF. The efficiency is shown for several output voltage levels (VLED) versus output current.
Figure 6-11 depicts the efficiency versus input voltage (VILLUM_A_VIN) at various output voltage levels (VLED) for an output current of 16A.