DLPS240A June 2024 – August 2024 DLPA3085
PRODUCTION DATA
Fault conditions for several supplies can be observed such as the low voltage supplies SUPPLY_FAULT (0x0C, bit 7). ILLUM_FAULT (0x0C, bit 6) monitors the correct supply and voltage levels in the illumination block and DMD_FAULT (0x0C, bit 4) monitors the correct function of DMD block. The PROJ_ON_INT (0x0C, bit 5) indicates if PROJ_ON was asserted.