DLPS132 May 2018 DLPA4000
PRODUCTION DATA.
In display applications, using the DLPA4000 provides all needed analog functions including all analog power supplies and the RGB LED driver (up to 32A per LED) with high-side Pump functionality to provide a robust and efficient display solution. Each DLP application is derived primarily from the optical architecture of the system and the format of the data coming into the DLPC4422 controller.