DLPS132 May 2018 DLPA4000
PRODUCTION DATA.
The DLPA4000 has 2 shutdown-down modes: a normal shutdown initiated after pulling PROJ_ON level low and a fast power-down mode. The fast shutdown feature can be enabled/disabled via register 0x01, FAST_SHUTDOWN_EN. By default the mode is enabled.
When the fast power-down feature is enabled, a fast shutdown is initiated for specific faults. This shutdown happens autonomously from the DLPC. The DLPA4000 enters the fast-shutdown mode only for specific faults, thus not for all the faults flagged by the DLPA4000. The faults for which the DLPA4000 goes into fast-shutdown are listed in Table 7.
HIGH-LEVEL | LOW-LEVEL |
---|---|
BAT_LOW_SHUT | |
TS_SHUT | |
DMD_FAULT | DMD_PG_FAULT |
BUCK_DMD1_PG_FAULT | |
BUCK_DMD1_OV_FAULT | |
BUCK_DMD2_PG_FAULT | |
BUCK_DMD2_OV_FAULT | |
LDO_GP1_PG_FAULT / LDO_DMD1_PG_FAULT | |
LDO_GP1_OV_FAULT / LDO_DMD1_OV_FAULT | |
LDO_GP2_PG_FAULT / LDO_DMD2_PG_FAULT | |
LDO_GP2_OV_FAULT / LDO_DMD2_OV_FAULT | |
ILLUM_FAULT | ILLUM_BC1_OV_FAULT |
ILLUM_BC2_OV_FAULT |