DLPS132 May 2018 DLPA4000
PRODUCTION DATA.
An over-voltage fault occurs when an output voltage rises above the specified threshold. The device indicates overvoltage faults for the buck converters, and the LDO_BUCKS pin. The device asserts an overvoltage fault of the LDO_BUCKS pin when the LDO voltage goes abve 7.2 V. Use register 0x2A, V5V5_LDO_BUCK_OV_FAULT. The overvoltage of the general purpose buck converters is 120% of the set value. Register 0x28 stores the BUCK_GP1_OV_FAULT, BUCK_GP2_OV_FAULT, and BUCK_GP3_OV_FAULT faults.