over operating free-air temperature (unless otherwise noted) (1) | MIN | MAX | UNIT |
---|
SUPPLY VOLTAGE(2) |
VCCIO_1 | 0 | 1.98 | V |
VCCIO_2 | 0 | 3.6 | V |
VCCIO_3 | 0 | 3.6 | V |
VCCA (PLL) | 0 | 1.32 | V |
VDD | 0 | 1.32 | V |
GENERAL |
TJ | Operating junction temperature | –40 | 125 | °C |
Tstg | Storage temperature | –40 | 150 | °C |
(1) Operation
outside the Absolute Maximum Ratings may cause permanent device damage. Absolute
Maximum Ratings do not imply functional operation of the device at these or any
other conditions beyond those listed under Recommended Operating Conditions. If
outside the Recommended Operating Conditions but within the Absolute Maximum
Ratings, the device may not be fully functional, and this may affect device
reliability, functionality, performance, and shorten the device
lifetime.
(2) All voltage values are with respect to GND.