DLPS048C March 2015 – June 2019 DLPC150
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
SUPPLY VOLTAGE(2)(3) | ||||
V(VDD) (core) | –0.3 | 1.21 | V | |
V(VDDLP12) (core) | –0.3 | 1.32 | V | |
Power + sub-LVDS | –0.3 | 1.96 | V | |
V(VCC_INTF) | Host I/O power | –0.3 | 3.60 | V |
If 1.8-V power used | –0.3 | 1.99 | ||
If 2.5-V power used | –0.3 | 2.75 | ||
If 3.3-V power used | –0.3 | 3.60 | ||
V(VCC_FLSH) | Flash I/O power | –0.3 | 3.60 | V |
If 1.8-V power used | –0.3 | 1.96 | ||
If 2.5-V power used | –0.3 | 2.72 | ||
If 3.3-V power used | –0.3 | 3.58 | ||
V(VDD_PLLM) (MCG PLL) | –0.3 | 1.21 | V | |
V(VDD_PLLD) (DCG PLL) | –0.3 | 1.21 | V | |
GENERAL | ||||
TJ | Operating junction temperature | –30 | 125 | °C |
Tstg | Storage temperature | –40 | 125 | °C |