9.2.1 Design Requirements
All applications using the DLP 0.2-inch WVGA chipset require the:
- DLPC150 controller, and
- DLPA2000 or DLPA2005 PMIC, and
- DLP2010 or DLP2010NIR DMD
components for operation. The system also requires an external parallel flash memory device loaded with the DLPC150 configuration and support firmware. DLPC150 does the digital image processing and formats the data for the DMD. DLPA2000 or DLPA2005 PMIC provides the needed analog functions for the DLPC150 and DLP2010 or DLP2010NIR. The chipset has several system interfaces and requires some support circuitry. The following interfaces and support circuitry are required:
- DLPC150 system interfaces:
- Control interface
- Trigger interface
- Input data interface
- Illumination interface
- DLPC150 support circuitry and interfaces:
- Reference clock
- PLL
- Program memory flash interface
- DMD interfaces:
- DLPC150 to DMD digital data
- DLPC150 to DMD control interface
- DLPC150 to DMD micromirror reset control interface