DLPS048C March 2015 – June 2019 DLPC150
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS(1) | MIN | TYP(2) | MAX(3) | UNIT | |
---|---|---|---|---|---|---|
ICC11 | Supply voltage, 1.1-V Main core power | IDLE disabled, WVGA, 60 Hz | 112 | 232.2 | mA | |
IDLE enabled, WVGA, 60 Hz | 85 | |||||
ICC_PLLM | Supply voltage, 1.1-V MCG PLL power | IDLE disabled, WVGA, 60 Hz | 112 | mA | ||
IDLE enabled, WVGA, 60 Hz | 85 | |||||
ICC_PLLD | Supply voltage, 1.1-V DCG PLL power | IDLE disabled, WVGA, 60 Hz | 112 | mA | ||
IDLE enabled, WVGA, 60 Hz | 85 | |||||
ICC18 | Supply voltage, 1.8-V I/O power:
(1.8-V power supply for all I/O other than the host or parallel interface and the SPI flash interface. This includes sub-LVDS DMD I/O, RESETZ, PARKZ LED_SEL, CMP, GPIO, IIC1, TSTPT, and JTAG pins) |
IDLE disabled, WVGA, 60 Hz | 13 | mA | ||
IDLE enabled, WVGA, 60 Hz | 13 | |||||
ICC_INTF | Supply voltage, 1.8-V Host or parallel interface I/O power: (includes IIC0, PDATA, video syncs, and HOST_IRQ pins) | IDLE disabled, WVGA, 60 Hz, VVCC_INTF = 1.8V | 1.5 | mA | ||
ICC_FLSH | Supply voltage, 1.8-V Flash interface I/O power | IDLE disabled, WVGA, 60 Hz, VVCC_FLSH = 1.8V | 1.01 | mA |