DLPS048C March 2015 – June 2019 DLPC150
PRODUCTION DATA.
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
VCM | Steady-state common mode voltage | 0.8 | 0.9 | 1 | V |
VCM (Δpp)(1) | VCM change peak-to-peak (during switching) | 75 | mV | ||
VCM (Δss)(1) | VCM change steady state | –10 | 10 | mV | |
|VOD|(2) | Differential output voltage magnitude | 200 | mV | ||
VOD (Δ) | VOD change (between logic states) | –10 | 10 | mV | |
VOH | Single-ended output voltage high | 1 | V | ||
VOL | Single-ended output voltage low | 0.8 | V | ||
tR(2) | Differential output rise time | 250 | ps | ||
tF(2) | Differential output fall time | 250 | ps | ||
tMAX | Max switching rate | 1064 | Mbps | ||
DCout | Output duty cycle | 45% | 50% | 55% | |
Txterm(1) | Internal differential termination | 80 | 100 | 120 | Ω |
Txload | 100-Ω differential PCB trace
(50-Ω transmission lines) |
0.5 | 6 | inches |