DLPS048C March 2015 – June 2019 DLPC150
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
ƒclock | Clock frequency, PCLK | 1 | 75 | MHz | |
tp_clkper | Clock period, PCLK | 50% reference points | 6.66 | 1000 | ns |
tp_clkjit | Clock jitter, PCLK | Max ƒclock | see (1) | see (1) | |
tp_wh | Pulse duration low, PCLK | 50% reference points | 2.43 | ns | |
tp_wl | Pulse duration high, PCLK | 50% reference points | 2.43 | ns | |
tp_su | Setup time – HSYNC_CS, DATEN_CMD, PDATA(23:0) valid before the active edge of PCLK | 50% reference points | 0.9 | ns | |
tp_h | Hold time – HSYNC_CS, DATEN_CMD, PDATA(23:0) valid after the active edge of PCLK | 50% reference points | 0.9 | ns | |
tt | Transition time – all signals | 20% to 80% reference points | 0.2 | 2 | ns |