DLPS048C March 2015 – June 2019 DLPC150
PRODUCTION DATA.
Note that the flash can be programmed through the DLPC150 over I2C or by driving the SPI pins of the flash directly while the DLPC150 I/O are tri-stated. SPI0_CLK, SPI0_DOUT, and SPI0_CSZ0 I/O can be tri-stated by holding RESETZ in a logic low state while power is applied to the DLPC150. Note that SPI0_CSZ1 is not tri-stated by this same action.