DLPS014F April 2010 – May 2018 DLPC200
PRODUCTION DATA.
The digital input interface levels for image data are nominally 1.8 or 3.3 V. Port 1 input is 3.3 V and port 2 input is 1.8 V.
DLPR200F firmware is provided by TI to support the operation of video and structured light mode.
MODE | MIN | MAX | UNIT | |
---|---|---|---|---|
Structured light | 1 bit per pixel | 6 | 5000 | Hz |
8 bits per pixel | 6 | 700 | ||
Video | 6 | 60 | Hz |