DLPS054I December 2015 – August 2024 DLPC230-Q1 , DLPC231-Q1
PRODUCTION DATA
The DLPC23x-Q1 accepts 8-bit grayscale video data when used in headlight applications.
When using the parallel video port, PDATA_[16-23] are utilized (red input when using a typical RGB888 mapping). PDATA_[0-15] must be tied to ground.
When using the OpenLDI video ports, data bits R0 – R7 are utilized. B0-B7 and G0-G7 are unused.