DLPS201E August 2020 – August 2024 DLPC230S-Q1 , DLPC231S-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
SUPPLY VOLTAGE(2) | ||||
V(VCCK) (Core) | –0.5 | 1.5 | V | |
V(VCC11A_DDIx) (Core) | –0.5 | 1.5 | V | |
V(VCC11A_LVDS) (Core) | –0.5 | 1.5 | V | |
V(VCC11AD_PLLM) (Core) | –0.5 | 1.5 | V | |
V(VCC11AD_PLLD) (Core) | –0.5 | 1.5 | V | |
V(VCC18A_LVDS) | –0.5 | 2.5 | V | |
V(VCC18IO) | –0.5 | 2.5 | V | |
V(VCC3IO_MVGP) | –0.5 | 4.6 | V | |
V(VCC3IO_INF) | –0.5 | 4.6 | V | |
V(VCC3IO_FLSH) | –0.5 | 4.6 | V | |
V(VCC3IO_OSC) | –0.5 | 4.6 | V | |
V(VCC3IO) | –0.5 | 4.6 | V | |
V(VCC33A_LVDS) | –0.5 | 4.6 | V | |
GENERAL | ||||
TJ | Operating junction temperature | –40 | 125 | °C |
TC | Operating case temperature | –40 | 124(3) | °C |
Ilat | Latch-up | –100 | 100 | mA |
Tstg | Storage temperature range | –40 | 150 | °C |